Transparent Control Point (TCP) Characteristics
The structure of TCP characteristic is defined as below. To ensure the successful operation, this Client Characteristic Configuration Descriptor (CCCD) of Transparent Control Point (TCP) on Server should be enabled via Write Command by Client.
| Opcode | Parameter | |
|---|---|---|
| Octet Order | N/A | LSO…MSO |
| Data Type | UNIT 8 | Variable |
| Size | 1 Octet | Variable |