ZDO_MatchDescReq_t Struct
C
typedef struct PACK
{
/* NWK address for the request.*/
ShortAddr_t nwkAddrOfInterest;
/* Profile ID to be matched at the destination.*/
ProfileId_t profileId;
/* The number of Input Clusters provided for matching within the InClusterList.*/
uint8_t numInClusters;
/* List of Input ClusterIDs to be used for matching; the InClusterList is the
desired list to be matched by the Remote Device (the elements of the InClusterList
are the supported output clusters of the Local Device).*/
ClusterId_t inClusterList[MAX_REQUESTED_CLUSTER_NUMBER];
/* The number of Output Clusters provided for matching within OutClusterList.*/
uint8_t numOutClusters;
/* List of Output ClusterIDs to be used for matching; the OutClusterList is the
desired list to be matched by the Remote Device (the elements of the OutClusterList
are the supported input clusters of the Local Device).*/
ClusterId_t outClusterList[MAX_REQUESTED_CLUSTER_NUMBER];
} ZDO_MatchDescReq_t;
Description
ZDO Match Descriptor request primitive allows to find remote devices supporting a specific simple descriptor match criterion Conforms to ZigBee spec r17 Table 2.50 page 105.