NodeDescriptor_t struct
C
typedef struct PACK
{
LITTLE_ENDIAN_OCTET(4, (
/*! Device role:
000 - ::DEVICE_TYPE_COORDINATOR,
001 - ::DEVICE_TYPE_ROUTER,
010 - ::DEVICE_TYPE_END_DEVICE,
011-111 - reserved.*/
uint8_t logicalType : 3,
/*! Specifies whether a complex descriptor is available on this device. */
uint8_t complexDescriptorAvailable: 1,
/*! Specifies whether a user descriptor is available on this device. */
uint8_t userDescriptorAvailable: 1,
/*! Reserved. */
uint8_t reserved: 3
))
LITTLE_ENDIAN_OCTET(2, (
/*! APS capability flags. Not supported (always set to 0). */
uint8_t apsFlags : 3,
/*! Bit mask for supported frequency bands.
Bit 0: 868 - 868.6 MHz
Bit 1: Reserved
Bit 2: 902 - 928 MHz
Bit 3: 2400 - 2483.5 MHz
Bit 4: Reserved. */
uint8_t frequencyBand : 5
))
/*! MAC capability flags.
Bit 0: is the node capable of becoming an alternate PAN coordinator
Bit 1: device type (full-function vs. reduced-function device)
Bit 2: is the device mains-powered
Bit 3: is the receiver enabled when the device is idle
Bits 4-5: Reserved
Bit 6: is MAC security enabled
Bit 7: Always equals 1. */
MAC_CapabilityInf_t macCapbFlags;
/*! 16-bit manufacturer code allocated by the ZigBee Alliance. */
uint16_t manufacturerCode;
/*! Maximum size of the network sub-layer data unit (NSDU) for this node, in octets.
Valid range is 0x00-0x7f. */
uint8_t maxBufferSize;
/*! Maximum size of the application sub-layer data unit (ASDU) that can be
transferred to this node in one single message transfer, in octets.
Valid range is 0x0000-0x7fff. May exceed the maxBufferSize value through the
use of fragmentation. */
uint16_t maxTransferSize;
/*! Bit mask denoting the system server capabilities of this node.
Used to facilitate discovery of particular system servers by other nodes.
Bit 0: Primary Trust Center
Bit 1: Backup Trust Center
Bit 2: Primary Binding Table Cache
Bit 3: Backup Binding Table Cache
Bit 4: Primary Discovery Cache
Bit 5: Backup Discovery Cache
Bit 6: Network Manager
Bits 7-15: Reserved. */
uint16_t serverMask;
/*! Maximum size of the application sub-layer data unit (ASDU) that can be
transferred from this node in one single message transfer, in octets.
Valid range is 0x0000-0x7fff. */
uint16_t maxOutcTransferSize;
/*! Descriptor capabilities bit mask.
Bit 0: Extended Active Endpoint list available
Bit 1: Extended Simple Descriptor list available
Bits 2-7: Reserved. */
uint8_t descriptorCapabilityField;
} NodeDescriptor_t;
Description
Base types.
Node descriptor Mandatory for each node.