2.4 Zigbee Demo Experience
The demo consists of the WBZ351 Curiosity board with accompanying ble_sensor_touch Firmware can help to experience the BLE with Touch. So, the zigbee functionality can not be experienced with the pre programmed OOBE firmware running on WBZ351 Curiosity board. The zigbee firmware can be programmed on the board and experience the zigbee functionality.
Dimmable Light with Touch controlled using Amazon Echo Plus is the good example to experience Zigbee with Touch feature. Follow the Demo Steps Here