2.1 Hardware
The WBZ351 Curiosity Board is a flexible and modular development platform that supports rapid prototyping and demonstrates the features, capabilities and interfaces of Microchip's BLE, Zigbee RF Module WBZ351. This board offers integrated programming/debugging features using PICkit™ On-Board (PKOB4) debugger, and requires only a Micro-B USB cable to power-up and program the board. Users can expand its functionality through MikroElectronika mikroBUS™ Click™ adapter boards as well as Microchip's Xplained Pro (XPRO) header to interface with XPRO extension boards and do rapid prototyping utilizing the BLE, Zigbee enabled RF Module.
The WBZ351 Curiosity Board supports a variety of applications such as wireless lighting, home automation/Internet of Things (IoT), industrial automation and other BLE or Zigbee related applications.
Features
- WBZ351 BLE, Zigbee RF Module
-
USB or Battery Powered
-
On-board Programmer/Debug Circuit using PKoB4 based on Microchip SAME70 MCU
-
Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
-
On-board USB to UART Serial Converter with HW Flow Control based on Microchip MCP2200
-
mikroBUS™ Socket to Expand Functionality using MikroElectronika Click™ Adapter Boards
-
XPRO Header to Interface with QT7/T9 XPRO Kits to Evaluate and Demonstrate the WBZ351 Module’s Touch
Capabilities
-
GREEN Lighting LED connected to PWM
-
Reset Switch
-
Two User Configurable Switch
-
One User LED
-
32.768 kHz Crystal
-
Microchip SST26VF064B, 64 Mbit External QSPI Flash
-
Microchip MCP9700A, Low Power Analog Voltage Temperature Sensor
-
10 pin ARM SWD Header for External Programmer/Debugger
WBZ351 Curiosity Board