APS_SwitchKeyReq_t Struct
C
typedef struct
{
/** \cond SERVICE_FIELDS **/
struct
{
/** Request to send APS Remove Device command. */
ApsCommandReq_t commandReq;
} service;
/** \endcond **/
/** Endian "[LE]" The extended 64-bit address of the device to
* which the switch-key command is sent. */
ExtAddr_t destAddress;
/** A sequence number assigned to a network key by the Trust Center
* and used to distinguish network keys. */
uint8_t keySeqNumber;
/** Confirm primitive as a parameter of the callback function */
APS_SwitchKeyConf_t confirm;
/** Callback function pointer as a handler of corresponding
* confirm primitive. Must not be set to NULL. */
void (*APS_SwitchKeyConf)(APS_SwitchKeyConf_t *conf);
} APS_SwitchKeyReq_t;
Description
struct APS_SwitchKeyReq_t apsmeSwitchKey.h "aps.h" Parameters of APSME-SWITCH-KEY.request primitive. See ZigBee Specification r19, Table 4.26, page 468.