Device Reset Request operation
When the Device Reset Request opcode is written to the OTACP, the Server shall be ready to reset the device.
The format of the Device Reset Request operation is defined in Table 4.10
| Opcode | Requirement | Size(octets) | Description |
|---|---|---|---|
| 0x05 | M | 1 | Device Reset Request |
| Parameter | Requirement | Size(octets) | Description |
| - | - | - | - |