Role/Service Relationships
The following diagram illustrates the relationships between service and profile roles.
A Transparent Server shall instantiate the Transparent Service [1]. As shown above, a higher layer specification is required to provide additional requirements on top of TRS/TRSP that are specific to the need of the use case.
This profile defines two Transparent Channels (Control Pipe and Data Pipe) which can be established for higher application layer. Control Pipe is based on TCP characteristic attribute and Data Pipe is on TUD and TDD characteristic attributes.