14.2.3.1 BDB Component Usage
Using the BDB component
The base device behaviour (BDB) provides an interface for initialization, commissioning and operating procedures of a base device operating on the Zigbee-PRO stack to ensure profile interoperability.
References
- BDB APIs
- BDB commisioning status codes
- BDB commisioning modes