1.1.2.9.1 drv_ak4954.h

drv_ak4954.h

Summary

AK4954 Codec Driver Interface header file

Description

AK4954 Codec Driver Interface

The AK4954 Codec device driver interface provides a simple interface to manage the AK4954 16/24/32-Bit Codec that can be interfaced to a Microchip microcontroller. This file provides the public interface definitions for the AK4954 Codec device driver.