1.1.6 Peripheral Libraries Help
This topic provides help for the peripheral libraries that are available in the audio repo.
For additional information on Harmony 3 peripheral libraries (PLIBs), refer to the documentation in the csp repository.
Description
The MPLAB Harmony Configurator (MHC) is a Graphical User Interface (GUI) plug-in tool for MPLAB X IDE to configures a rich set of peripherals and functions specific to your application and generate the corresponding peripheral library code. The generated code directly accesses the Peripheral registers without any abstraction layers and it is easy to understand.