1.4.2.58 DSP_VectorAbs32 Function
Calculate the absolute value of a vector.
Description
void DSP_VectorAbs32(int32_t *outdata, int32_t *indata, int N);
Computes the absolute value of each element of indata and stores it to outdata. The number of samples to process is given by the parameter N. Data is in a Q31 fractional format.
outdata filled with N elements of abs(indata)
Preconditions
The pointers outdata and indata must be aligned on 4-byte boundaries. N must be greater than or equal to eight and a multiple of eight.
Parameters
outdata pointer to output array of 16-bit elements (int32_t)
indata pointer to input array of 16-bit elements (int32_t)
N number of samples (int)
Returns
None.
Remarks
This must be assembled with .set microMIPS.
Example
int16_t *pOutdata; int32_t outVal[8]; int32_t inBufTest[16] = {-5,2,-3,4,-1,0,-2,-8,-21,21,10,100,200,127,-127,-2}; int Num = 8; pOutdata = &outVal; DSP_VectorAbs32(pOutdata, inBufTest, Num); _// outVal[i] = {5,2,3,4,1,0,2,8}_
C
void DSP_VectorAbs32 (int32_t * outdata , int32_t * indata , int N );