1.1.5.6.1 drv_i2s.h
drv_i2s.h
Summary
I2S Driver Interface Header File
Description
I2S Driver Interface Header File
The I2S device driver provides a simple interface to manage the I2S or SSC modules on Microchip PIC32 microcontrollers. This file provides the interface definition for the I2S driver.