1.1.6.2.1 Initialization Function

I2SCx_Initialize Function

void I2SCx_Initialize (void);

Summary

Initializes I2SCx module of the device

Description

This function initializes I2SCx module of the device with the values configured in MCC GUI. Once the peripheral is initialized, transfer APIs can be used to transfer the data.

Preconditions

MCC GUI should be configured with the right values.

Returns

None.

Remarks

This function must be called only once and before any other I2SC function is called.

Example

I2SC0_Initialize();

C

void I2SCx_Initialize();