1.1.4.9.1 drv_wm8904.h
drv_wm8904.h
Summary
WM8904 Codec Driver Interface header file
Description
WM8904 Codec Driver Interface
The WM8904 Codec device driver interface provides a simple interface to manage the WM8904 16/24/32-Bit Codec that can be interfaced to a Microchip microcontroller. This file provides the public interface definitions for the WM8904 Codec device driver.