1.1.2.9.2 drv_ak4954_config_template.h
drv_ak4954_config_template.h
Summary
AK4954 Codec Driver Configuration Template.
Description
AK4954 Codec Driver Configuration Template
These file provides the list of all the configurations that can be used with the driver. This file should not be included in the driver.