1.1.1.6.9 DRV_AK4953_INT_EXT_MIC Type
Identifies the Mic input source.
Description
AK4953 Mic Internal / External Input
This enumeration identifies the Mic input source.
C
typedef enum DRV_AK4953_INT_EXT_MIC@1 DRV_AK4953_INT_EXT_MIC;Identifies the Mic input source.
Description
AK4953 Mic Internal / External Input
This enumeration identifies the Mic input source.
C
typedef enum DRV_AK4953_INT_EXT_MIC@1 DRV_AK4953_INT_EXT_MIC;