1.1.6.1.1 Files
| Name | Description |
|---|---|
| plib_i2s_u2224.h | I2S PLIB Header File for documentation |
plib_i2s_u2224.h
plib_i2s_u2224.h
Summary
I2S PLIB Header File for documentation
Description
I2SC PLIB
This library provides documentation of all the interfaces which can be used to control and interact with an instance of an Inter-IC Sound Controller (I2S). This file must not be included in any MPLAB Project.