1.1.3.9.1 drv_genericcodec.h
drv_genericcodec.h
Summary
Generic Codec Driver Interface header file
Description
Generic Codec Driver Interface
The Generic Codec device driver interface provides a simple interface to manage a codec that can be interfaced to a Microchip microcontroller. This file provides the public interface definitions for the Generic Codec device driver.