4.2 Get Code Examples from MPLAB Discover
MPLAB Discover bundles the available resources from multiple sources into one portal.
The MPLAB Discover webpage: MPLAB Discover
Code Examples
Finding code examples for devices in the AVR EA Family can be done by searching for the device name, e.g., AVR64EA48, in the search bar.
You can download code examples as a .zip file directly from MPLAB
Discover. Repositories ending with “studio” can be opened in Microchip
Studio. Repositories ending with “mplab-mcc” can be opened in MPLAB X.
When the code example is hosted on GitHub, MPLAB Discover provides a link
“Open with Github”. There you can download the example code or use
the git tool on your PC to create a local repository clone.