4.1 Get the AVR64EA48 Curiosity Nano Evaluation Kit
Web page: www.microchip.com/developmenttools/productdetails.aspx?partno=EV66E56A
Get the kit: www.microchipdirect.com/ProductSearch.aspx?Keywords=EV66E56A
Document/file:
- AVR64EA48 Curiosity Nano Hardware User Guide: https://www.microchip.com/DS50003494
Key Features
- AVR64EA48 Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- Footprints for 32.768 kHz and 16.0 MHz Crystals
- On-Board Debugger:
- Board identification in Atmel Studio/Microchip MPLAB® X
- One green power and status LED
- Programming and debugging
- Virtual COM port (CDC)
- Two logic analyzer channels (DGI GPIO)
- USB Powered
- Adjustable Target Voltage:
- MIC5353 LDO regulator controlled by the on-board debugger
- 1.8-5.1V output voltage (limited by USB input voltage)
- 500 mA maximum output current (limited by ambient temperature and output voltage)
The AVR64EA48 Curiosity Nano user guide covers how to power the kit and detailed information on on-board components, extension interface, and hardware guide.