1.2.4 I2C Interface
Communication with the TA010 and the TA100 I2C interface will use the standard I2C protocol. The TA010 I2C interface supports a bit rate of up to 400 Kbps. The TA100 supports a bit rate of up to 1 Mbps. Both devices are connected to a common I2C interface.
- TA100 7-Bit Address 0x17 (Write 0x2E, Read 0x2F)
- TA010 7-Bit Address 0x33 (Write 0x66, Read 0x67)