3.2 Deploying the Pre-Built Compressed Image to the SD Card
To start working with the demo application, an OS SD card image must be flashed onto the target.
Flashing the OS image provides the run-time root filesystem, kernel, device tree and base Yocto Project environment required.