3.2.1 OS Image Programming
Download and program the required Yocto Project OS image using the balenaEtcher tool. Refer to SAMA5D27WLSOM1-EK in the Linux4SAM Developer Help:

Download and program the required Yocto Project OS image using the balenaEtcher tool. Refer to SAMA5D27WLSOM1-EK in the Linux4SAM Developer Help:

DS50004118A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.