3 System Requirements
This library has been tested with the versions listed below.
Support in earlier or later versions of the described requirements below is not guaranteed:
- MPLAB® v6.20
- MPLAB® Code Configurator (MCC) v5.5.1
- Device Libraries:
- 8-bit AVR v4.9.0
- PIC10/PIC12/PIC16/PIC18 v5.28.2
- Compilers:
- For AVR and PIC 8-bit devices, XC8 compiler v2.50
- For AVR 8-bit devices, AVR-GCC compiler v7.3.0
- Microchip Firmware Image Builder
- pyfwimagebuilder v1.0.1.14 or later
- Microchip Device Firmware Upgrade
- pymdfu v2.4.0.8 or later