8 Supported Devices and Families
The MCC Melody 8-Bit MDFU Client Library supports the families listed below.
The accuracy of this list is dependent on the compatibility with devices released in the MPLAB X version stated in the System Requirements, as well as versions that support the listed Peripheral Library (PLIB) versions.
8-bit Families
- PIC16/PIC18 MCUs
- All Melody supported PIC16 and PIC18 MCUs
- AVR® MCUs
- ATtiny 0, 1 and 2 Family of devices
- AVR DA, DB, DD, DU, EA, EB Family of devices