Fixed incorrectly generated bit mask name for AVR EB.
M8BTL-3403
Fixed copy paste issue with status byte footer box in Getting Started
Documentation.
M8BTL-3402
Add more information about how to calculate BOOT partition for AVR
devices.
M8BTL-3401
Remove out-of-date line from Getting Started Document, Section 5.1.
M8BTL-3326
Fixed incorrectly generated sigrow address for AVR devices.
M8BTL-3310
Fixed incorrect page size generated for Q20 devices in the TOML file.
M8BTL-2786
K40/42 devices can experience crashes due to the UART abstract interface
object.
M8BTL-2717
Fixed XC8 compilation failed for AVR EA due to default 32K Segment project
property setting.
Enhancements
Issue
Description
M8BTL-1212
Updated 8-Bit MDFU Client Library to support SPI communication
interface.
M8BTL-3336
Added automation for importing the configuration / sigrow addresses.
M8BTL-3334
Added automation for importing the NVM unlock keys.
M8BTL-3296
Improved memory layer unit tests.
M8BTL-3271
Added automation for setting the Device ID UI Component.
M8BTL-3270
Removed calls to interface_t object in all com_adapter
implementation.
M8BTL-3269
Added automation for setting the communication driver's module name to
'SERCOM'.
M8BTL-3268
Added automation for enabling the NVM Device ID Read API.
M8BTL-2569
Added automation to call the example code in the main.c.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.