Features
IEEE 802.11:
- IEEE 802.11 b/g/n RF/PHY/MAC SOC
- IEEE 802.11 b/g/n (1x1) for up to 72 Mbps PHY rate
- Single spatial stream in 2.4 GHz ISM band
- Integrated PA and T/R switch
- Integrated chip antenna or u.FL micro co-ax connector for connecting to an external antenna
- Superior sensitivity and range via advanced PHY signal processing
- Advanced equalization and channel estimation
- Advanced carrier and timing synchronization
- Wi-Fi Direct® and Soft-AP support
- Supports IEEE 802.11 WEP, WPA, WPA2 and WPA2 Enterprise security
- Superior MAC throughput through hardware accelerated two-level A-MSDU/A-MPDU frame aggregation and block acknowledgment
- On-chip memory management engine to reduce host load
- SPI and SDIO host interfaces
- Operating conditions:
- Input/Output operating voltage (VDDIO): 1.62V to 3.6V
- Power supply for DC/DC Convertor (VBAT): 2.5V to 4.2V
- Operating temperature: −40°C to +85°C
- Wi-Fi Alliance® certified for connectivity
and optimizations:
- ID: WFA72428
Bluetooth:
- Bluetooth 5.0 (Basic Rate, Enhanced Data Rate and Bluetooth Low Energy)(1)
- Frequency hopping
- Host Control Interface (HCI) through high speed UART
- Integrated PA and T/R switch
- Superior sensitivity and range
- Bluetooth SIG 5.0 certification:
- Declaration ID: D039158
Note:
- Bluetooth SIG QDID qualification is for Bluetooth Low Energy only.