12 Module Outline Drawings
The ATWILC3000-MR110xA module package details
are outlined in the following figure.
Note:
- Dimensions are in mm.
- Having a 5x5 grid of GND vias solidly connecting the exposed GND paddle of the module to the ground plane on the inner/other layers of the host board is recommended. This will provide a good ground and thermal transfer for the ATWILC3000-MR110xA module.