1 Ordering Information and Module Marking

The following table provides the ordering details for the ATWILC3000-MR110xA module.

Table 1-1. Ordering Details
Model NumberOrdering CodePackageDescriptionRegulatory Information(1)
ATWILC3000-MR110CAATWILC3000-MR110CA22.4 x 14.7 x 2.0 mmCertified module with ATWILC3000-MU IC and chip antennaFCC, ISED, CE, MIC, KCC, NCC, SRRC
ATWILC3000-MR110UAATWILC3000-MR110UA22.4 x 14.7 x 2.0 mmCertified module with ATWILC3000-MU IC and u.FL connector FCC, ISED, CE
Note:
  1. For additional details, refer to Appendix A: Regulatory Approval.

The following figure illustrates the ATWILC3000-MR110xA module marking information.

Figure 1-1. Marking Information