B | 11/2020 | Document |
- Support for Bluetooth SIG 5.0
- Added
- Updated Master and Slave with Host and Client as per Corporate
Social Responsibility (CSR) adoption
|
Pinout and Package Information | Updated - Updated pin
description of Pin 14, 15, 29, 30, 31, 32, 34 and 35
|
Transmitter Performance | Added Table 4-6 |
SPI Client Timing |
- Updated
- Added Note and moved SPI Slave Clock Polarity and Clock Phase
Timing figure
|
Nonvolatile Memory (eFuse) | Updated |
WLAN Subsystem | Added footnotes for Short GI feature |
External Interfaces | Added Note |
SPI Client Mode | Added Note |
Table 5-1 | Updated |
GPIOs | Added Note |
Application Reference Design | Updated |
Module Outline Drawings | Updated and added |
SPI Master Timing, SPI Master Interface, PCM
Interface | Removed these sections |
Appendix A: Regulatory Approval |
|
Reference Documentation | Updated |
A | 08/2017 | Document |
|