10.1.3 Approved External Antennas
To maintain modular approval in the United States, only the antenna types that have been tested shall be used. It is permissible to use different antenna, provided they are of the same antenna type, antenna gain (equal to or less than), similar in band and out-of band characteristics (consult specification sheet for cutoff frequencies).
Testing of the ATWILC3000-MR110UA module was performed with the antenna types listed in the table List of External Antennas.