9.1 Module Outline Drawings

Figure 9-1. ATSAMA5D27-WLSOM1 Module Drawing
Table 9-1. ATSAMA5D27-WLSOM1 Module Dimensions (in mm)
SymbolCommon DimensionsComments
Min.Typ.Max.
Body SizeXE40.60040.80041.000
YD40.60040.80041.000
Pad Pitche–0.800–
PCB ThicknessS1.1501.2001.250
Total ThicknessA–3.2873.387
Pad LengthTop SideP1t–0.800–
Bottom SideP1b–1.500–
Pad Width P2–0.600–Solder Mask Defined 0.550
Pad Space aaa–0.200–
Opening Drill Diameterfff–0.400–
Pad Countn–188–
Test Point Diameterjjj–1.000–
Test Point Countm–10–
Pad Axis to Edge XP2Ea–2.000–
YP2Eb–2.000–
U.FL Antenna Axis to EdgeXdA1–5.011–
YdA2–6.161–
Note:
  1. Test points placed under the module are for production purposes only. No connection on these points is allowed. They are listed to avoid any contact with the main board vias or copper areas.
Table 9-2. Test Point Position Compared to Center Origin
Test Point NumberXYVoltage Point
TP1-13.8753.000VDDUTMII
TP2-15.9003.825VDD_3V3
TP3-13.7001.225VDDOSC_PLL
TP4-17.9758.000GND
TP6-9.0252.775VDDIODDR
TP7-9.50016.825VDDCORE
TP8-4.85015.550VDDPLLA
TP9-8.875-1.025VLDO1
TP1010.825-15.800VDDA_3V3
TP114.350-14.250VBAT