7.2.4 Baseboard Power Delivery Application Diagram Example

The following figure is an example of power architecture at the baseboard level, input to the SOM and output from the SOM.

Figure 7-11. Baseboard Power Delivery Application Diagram Example