Description
The Configurable Custom Logic (CCL) module contains programmable logic for creating logic gates, sequential logic or a combination of the both. Inputs can either be I/O pins, internal feedback, peripherals, or events from the Event System. With CCL, logic operations can be performed without CPU intervention. This application note presents various features of the CCL, along with an example application.
The implementation shown in this
application
note is
applicable
for the following devices:
- Atmel®| SMART SAM L21
- Atmel | SMART SAM L22