10.5.3 Status
Name: | STATUS |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR[2:0] | EEBUSY | FBUSY | |||||||
Access | R/W | R/W | R/W | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 6:4 – ERROR[2:0] Error Code
0
’.Value | Name | Description |
---|---|---|
0x0 | NONE | No error |
0x1 | INVALIDCMD | The selected command is not supported |
0x2 | WRITEPROTECT | Attempt to write a section that is protected |
0x3 | CMDCOLLISION | A new write/erase command was selected while a write/erase command is already ongoing |
Other | — | Reserved |
Bit 1 – EEBUSY EEPROM Busy
1
’ when an EEPROM programming operation is
ongoing.Bit 0 – FBUSY Flash Busy
1
’ when a Flash programming operation is
ongoing.