10.5.5 Interrupt Flags
Name: | INTFLAGS |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EEREADY | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – EEREADY EEREADY Interrupt Flag
1
’ to it. Name: | INTFLAGS |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EEREADY | |||||||||
Access | R/W | ||||||||
Reset | 0 |
1
’ to it. The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.