16.3.8 TCBn Pin Position

Name: TCBROUTEA
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
    TCB4TCB3TCB2TCB1TCB0 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – TCB4 TCB4 Output

This bit controls the pin position for TCB4 output.

ValueNameDescription
0x0DEFAULTWO on PG3
0x1ALT1WO on PC6

Bit 3 – TCB3 TCB3 Output

This bit controls the pin position for TCB3 output.

ValueNameDescription
0x0DEFAULTWO on PB5
0x1ALT1WO on PC1

Bit 2 – TCB2 TCB2 Output

This bit controls the pin position for TCB2 output.

ValueNameDescription
0x0DEFAULTWO on PC0
0x1ALT1WO on PB4

Bit 1 – TCB1 TCB1 Output

This bit controls the pin position for TCB1 output.

ValueNameDescription
0x0DEFAULTWO on PA3
0x1ALT1WO on PF5

Bit 0 – TCB0 TCB0 Output

This bit controls the pin position for TCB0 output.

ValueNameDescription
0x0DEFAULTWO on PA2
0x1ALT1WO on PF4