16.3.2 CCL LUTn Pin Position

Name: CCLROUTEA
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
   LUT5LUT4LUT3LUT2LUT1LUT0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – LUT5 CCL LUT 5 Signals

This bit field controls the pin positions for CCL LUT 5 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPG3PG0PG1PG2
0x1ALT1PG6PG0PG1PG2

Bit 4 – LUT4 CCL LUT 4 Signals

This bit field controls the pin positions for CCL LUT 4 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPB3PB0PB1PB2
0x1ALT1PB6PB0PB1PB2

Bit 3 – LUT3 CCL LUT 3 Signals

This bit field controls the pin positions for CCL LUT 3 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPF3PF0PF1PF2
0x1-----

Bit 2 – LUT2 CCL LUT 2 Signals

This bit field controls the pin positions for CCL LUT 2 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPD3PD0PD1PD2
0x1ALT1PD6PD0PD1PD2

Bit 1 – LUT1 CCL LUT 1 Signals

This bit field controls the pin positions for CCL LUT 1 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPC3PC0PC1PC2
0x1ALT1PC6PC0PC1PC2

Bit 0 – LUT0 CCL LUT 0 Signals

This bit field controls the pin positions for CCL LUT 0 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPA3PA0PA1PA2
0x1ALT1PA6PA0PA1PA2