16.3.11 ZCDn Pin Position

Name: ZCDROUTEA
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
      ZCD2ZCD1ZCD0 
Access R/WR/WR/W 
Reset 000 

Bit 2 – ZCD2 Zero-Cross Detector 2 Output

This bit controls the pin position for ZCD2 output.

ValueNameDescription
0x0DEFAULTOUT on PA7
0x1ALT1OUT on PC7

Bit 1 – ZCD1 Zero-Cross Detector 1 Output

This bit controls the pin position for ZCD1 output.

ValueNameDescription
0x0DEFAULTOUT on PA7
0x1ALT1OUT on PC7

Bit 0 – ZCD0 Zero-Cross Detector 0 Output

This bit controls the pin position for ZCD0 output.

ValueNameDescription
0x0DEFAULTOUT on PA7
0x1ALT1OUT on PC7