Writing the CMPn bit
to ‘1’ enables the interrupt from Compare Channel
n.
Bit 0 – OVF Timer
Overflow/Underflow Interrupt Enable
Writing the OVF bit
to ‘1’ enables the overflow/underflow
interrupt.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.