21.5.13 Temporary Bits for 16-Bit Access

The Temporary register is used by the CPU for 16-bit single-cycle access to the 16-bit registers of this peripheral. The register is common for all the 16-bit registers of this peripheral and can be read and written by software. For more details on reading and writing 16-bit registers, refer to Accessing 16-Bit Registers in the Memories section.

Name: TEMP
Offset: 0x0F
Reset: 0x00
Property: -

Bit 76543210 
 TEMP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TEMP[7:0] Temporary Bits for 16-bit Access