23.5.13 Fault Control
Name: | FAULTCTRL |
Offset: | 0x12 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CMPEN Compare Enable
These bits enable the waveform from compare as the output on the pin.
Bits 0, 1, 2, 3 – CMP Compare Value
These bits set the default state of the compare waveform output.