23.5.23 Compare Clear A

The TCDn.CMPACLRL and TCDn.CMPACLRH register pair represents the 12-bit TCDn.CMPACLR value. This register is continuously compared to the counter value. Then, the outputs from the comparators are used for generating waveforms.

Name: CMPACLR
Offset: 0x2A
Reset: 0x00
Property: -

Bit 15141312111098 
     CMPACLR[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CMPACLR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – CMPACLR[11:0] Compare A Clear

This bit field holds the value of the compare register.