23.5.5 Control E
Name: | CTRLE |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DISEOC | SCAPTUREB | SCAPTUREA | RESTART | SYNC | SYNCEOC | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – DISEOC Disable at End of TCD Cycle Strobe
When this bit is written to ‘1
’, the TCD will automatically
disable at the end of the TCD cycle.
Note that ENRDY in TCDn.STATUS will stay low until the TCD is disabled.
Writing to this bit only affects if there is no ongoing synchronization of the ENABLE value in TCDn.CTRLA with the TCD domain. See also the ENRDY bit in TCDn.STATUS.
Bit 4 – SCAPTUREB Software Capture B Strobe
When this bit is written to ‘1
’, a software capture to the
Capture B (TCDn.CAPTUREBL/H) register is triggered as soon as synchronization to
the TCD clock domain occurs.
Writing to this bit only affects if there is no ongoing synchronization of a command. See also the CMDRDY bit in TCDn.STATUS.
Bit 3 – SCAPTUREA Software Capture A Strobe
When this bit is written to ‘1
’, a software capture to the
Capture A (TCDn.CAPTUREAL/H) register is triggered as soon as synchronization to
the TCD clock domain occurs.
Writing to this bit only affects if there is no ongoing synchronization of a command. See also the CMDRDY bit in TCDn.STATUS.
Bit 2 – RESTART Restart Strobe
When this bit is written to ‘1
’, a restart of the TCD counter is
executed as soon as this bit is synchronized to the TCD domain.
Writing to this bit only affects if there is no ongoing synchronization of a command. See also the CMDRDY bit in TCDn.STATUS.
Bit 1 – SYNC Synchronize Strobe
When this bit is written to ‘1
’, the double-buffered registers
will be loaded to the TCD domain as soon as this bit is synchronized to the TCD
domain.
Writing to this bit only affects if there is no ongoing synchronization of a command. See also the CMDRDY bit in TCDn.STATUS.
Bit 0 – SYNCEOC Synchronize End of TCD Cycle Strobe
When this bit is written to ‘1
’, the double-buffered registers
will be loaded to the TCD domain at the end of the next TCD cycle.
Writing to this bit only affects if there is no ongoing synchronization of a command. See also the CMDRDY bit in TCDn.STATUS.