37.4 Supply Voltage
| Symbol | Min. | Typ. ✝ | Max. | Unit | Conditions | 
|---|---|---|---|---|---|
| Supply Voltage(1) | |||||
| VDD | 1.8 | 5.5 | V | ||
| Slew Rate | — | — | 0.25 | V/μs | 1.8V ≤ VDD ≤ 5.5V | 
| RAM Data Retention(2) | |||||
| VDR | 1.7 | — | — | V | Device in Power-Down mode | 
| Power-on Reset Release Voltage(4) | |||||
| VPOR | — | 1.6 | — | V | BOD disabled(3) | 
| tPOR | — | 1 | — | μs | BOD disabled(3) | 
| Power-on Reset Re-Arm Voltage(4) | |||||
| VPORR | — | 1.25 | — | V | BOD disabled(3) | 
| tPORR | — | 2.7 | — | μs | BOD disabled(3) | 
| VDD Rise Rate to Ensure Internal Power-on Reset Signal(4) | |||||
| SVDD | 0.05 | — | — | V/ms | BOD disabled(3) | 
| 
                             ✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note: 
                                
                                 
                        
  | |||||
Note: When POR
                is low, the device is held in Reset.