37.20 ZCD
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions | 
|---|---|---|---|---|---|---|
| VPINZC | Voltage on the ZCD pin | — | 0.95 | — | V | |
| IZCD_MAX | Maximum source or sink current | — | — | 600 | μA | |
| tRESPH | Response time, rising edge | — | 500 | — | ns | |
| tRESPL | Response time, falling edge | — | 350 | — | ns | |
| 
                             ✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.  | ||||||