Conformity
Table shows the conformity relationship between data
sheet, silicon, and product revisions. This data sheet applies to silicon revision 5
(0101b) and revision 6 (0110b) as shown below.
| Product Revision1 | Silicon Revision2 | Part Numbers Available in this Revision | Data Sheet Revision |
|---|---|---|---|
| A0 | Rev 0 (0000b) | LAN8670, LAN8671, LAN8672 | DS60001573A |
| B1 | Rev 2 (0010b) | LAN8670, LAN8671, LAN8672 | DS60001573C |
| C1 | Rev 4 (0100b) | LAN8670, LAN8671, LAN8672 | DS60001573G |
| C2 | Rev 5 (0101b) | LAN8670, LAN8671, LAN8672 | DS60001573K |
| D0 | Rev 6 (0110b) | LAN8670, LAN8671 | DS60001573K |
|
Note:
| |||