5 Register Descriptions
This chapter describes the various device registers, which are categorized as follows:
- SMI Basic Control and Status Registers (Clause 22)
- PMA/PMD Registers (MMD 1)
- PCS Registers (MMD 3)
- Miscellaneous Registers (MMD 31)
For details on register bit attribute notation, refer to the section Register Bit Types.