Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: |
LAN8670 10BASE-T1S Ethernet PHY Transceiver, MII/SC-MII/RMII LAN8671 10BASE-T1S Ethernet PHY Transceiver, RMII LAN8672 (Revision C2, only) 10BASE-T1S Ethernet PHY Transceiver, MII | |
| Product Revision: | xx | Two character code specifying product revision |
| Tape and Reel Option: | Blank | Standard packaging (tray) |
| T | Tape and Reel(1) | |
| Temperature Grade: | E |
-40ºC to +125ºC Extended range |
| Package Type: | LMX | 32-pin VQFN (LAN8670 only) |
| U3B | 24-pin VQFN (LAN8671 only) | |
| LNX | 36-pin VQFN (LAN8672 Revision C2, only) | |
| Automotive Code: | Vxx | Optional three character code with “V” prefix specifying automotive product |
- LAN8670D0-E/LMXVAO - 10BASE-T1S Ethernet PHY Transceiver, MII/SC-MII/RMII, Revision D0, Standard tray packaging, 32-VQFN package, -40ºC to +125ºC, automotive
- LAN8671D0-E/U3BVAO - 10BASE-T1S Ethernet PHY Transceiver, RMII, Revision D0, Standard tray packaging, 24-VQFN package, -40ºC to +125ºC, automotive
- LAN8670D0T-E/LMX - 10BASE-T1S Ethernet PHY Transceiver, MII/SC-MII/RMII, Revision D0, Tape and Reel packaging, 32-VQFN package, -40ºC to +125ºC
- LAN8670C2-E/LMXVAO - 10BASE-T1S Ethernet PHY Transceiver, MII/SC-MII/RMII, Revision C2, Standard tray packaging, 32-VQFN package, -40ºC to +125ºC, automotive
- LAN8671C2-E/U3BVAO - 10BASE-T1S Ethernet PHY Transceiver, RMII, Revision C2, Standard tray packaging, 24-VQFN package, -40ºC to +125ºC, automotive
- LAN8672C2-E/LNX - 10BASE-T1S Ethernet PHY Transceiver, MII, Revision C2, Standard tray packaging, 36-VQFN package, -40ºC to +125ºC
- LAN8670C2T-E/LMX - 10BASE-T1S Ethernet PHY Transceiver, MII/SC-MII/RMII, Revision C2, Tape and Reel packaging, 32-VQFN package, -40ºC to +125ºC
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.